ADG1419
PRODUCTION2.1 Ω On Resistance, ±15 V/+12 V/±5 V, iCMOS SPDT Switch
- Part Models
- 3
- 1ku List Price
- Starting From $1.85
Part Details
- 2.1 Ω on resistance
- 0.5 Ω maximum on-resistance flatness at 25°C
- Up to 390 mA continuous current
- Fully specified at +12 V, ±15 V, ±5 V
- No VL supply required
- 3 V logic-compatible inputs
- Rail-to-rail operation
- 8-lead MSOP and 8-lead, 3 mm × 2 mm LFCSP
The ADG1419 is a monolithic iCMOS® device containing a single-pole/double-throw (SPDT) switch. An EN input on the LFCSP is used to enable or disable the device. When disabled, all channels are switched off.
The industrial CMOS (iCMOS) modular manufacturing process combines high voltage, complementary metal-oxide semiconductor (CMOS) and bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no other generation of high voltage parts has achieved. Unlike analog ICs using conventional CMOS processes, iCMOS components can tolerate high supply voltages while providing increased performance, dramatically lower power consumption, and reduced package size.
The on-resistance profile is very flat over the full analog input range, ensuring excellent linearity and low distortion when switching audio signals. The iCMOS construction ensures ultralow power dissipation, making the part ideally suited for portable and battery-powered instruments.
Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked. The ADG1419 exhibits break-before-make switching action for use in multiplexer applications.
Product Highlights
- 2.4 Ω maximum on resistance at 25°C.
- Minimum distortion.
- 3 V logic-compatible digital inputs: VINH = 2.0 V, VINL = 0.8 V.
- No VL logic power supply required.
- 8-lead MSOP and 8-lead, 3 mm × 2 mm LFCSP.
Applications
- Automatic test equipment
- Data acquisition systems
- Battery-powered systems
- Relay replacements
- Sample-and-hold systems
- Audio signal routing
- Video signal routing
- Communication systems
Documentation
Data Sheet 1
User Guide 1
Informational 1
Product Selection Guide 1
Circuit Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG1419BCPZ-REEL7 | 8-Lead LFCSP (3mm x 2mm x 0.75mm) | ||
ADG1419BRMZ | 8-Lead MSOP | ||
ADG1419BRMZ-REEL7 | 8-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 8, 2022 - 22_0192 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
ADG1419BCPZ-REEL7 | PRODUCTION | |
Aug 1, 2016 - 16_0035 Assembly Relocation of Select LFCSP, Mini-LFCSP and LFCSP Side Solderable Products to STATS ChipPAC China Jiangyin |
||
ADG1419BCPZ-REEL7 | PRODUCTION | |
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
ADG1419BRMZ | PRODUCTION | |
ADG1419BRMZ-REEL7 | PRODUCTION | |
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
ADG1419BRMZ | PRODUCTION | |
ADG1419BRMZ-REEL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
ADG1419BRMZ | PRODUCTION | |
ADG1419BRMZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADG5419 | RECOMMENDED FOR NEW DESIGNS | High Voltage Latch-Up Proof, Single SPDT Switch |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADG1419
IBIS Model 1
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.