ADES1754

RECOMMENDED FOR NEW DESIGNS

14-Channel, High-Voltage Data-Acquisition Systems

Part Models
2
1ku List Price
Starting From $4.89
Viewing:

Part Details

  • 65V Operating Voltage
  • Ultra-Low Power Operation
    • Shutdown Mode: 2μA
  • RedundantADC and Comparator (COMP) Acquisitions
  • Simultaneous Cell and Bus-Bar Voltage Acquisitions
  • 14 Cell-Voltage Measurement Channels
    • 2.2mV/5mV/10mV Accuracy (-40°C to +105°C)
    • 1.8mV Accuracy (+5°C to +65°C)
  • 14 Cell-Balancing Switches
    • >300mA Software-Programmable BalancingCurrent
    • Automated Balancing with Individual Cell Timers
    • Automated Balancing by Cell Voltage
    • Emergency Discharge Mode
  • Six Configurable Auxiliary Inputs for Temperature,Voltage, or GPIO
  • Integrated Die Temperature Measurement
  • Automatic Thermal Protection
  • Hot Plug-Tolerant without External Protection
  • Individually Configurable Safety Alerts
    • Overvoltage, Undertemperature Faults
    • Undervoltage, Overtemperature Faults
    • 1-Cell Mismatch Alert
  • UART, Dual UART Interface
  • Battery-Management UART Protocol
    • Daisy-Chain up to 32 Devices
    • Inductive for Higher Galvanic Isolation
    • Up to 2Mbps Baud Rate (Auto-Detect)
    • 1.5μs Propagation Delay per Device
    • Packet-Error Checking (PEC)
  • I2C Controller
  • Configurable Hardware-Alert Interfaces
  • 32-Bit Unique Device ID
ADES1754
14-Channel, High-Voltage Data-Acquisition Systems
ADES1754/ADES1755/ADES1756  Typical Application Diagram ADES1754/ADES1755/ADES1756 Pin Configuration ADES1754 Chip Image
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADES1756 RECOMMENDED FOR NEW DESIGNS 14-Channel, High-Voltage Data-Acquisition Systems
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADES1754

Evaluation Board for the ADES1754/ADES1755/ADES1756 14-Channel Battery Stack Monitoring Systems

Features and Benefits

  • Provides a Convenient Platform for Evaluating theFeatures and Functions of the ADES1754
  • Versatile GUI Interface for Features Evaluation
  • Plug-and-PlayArchitecture for Rapid System Prototyping
  • Force and Sense Pin Headers for PrecisionMeasurement Assessment
  • Built-In Resistor Stack for Battery Emulation
  • Proven PCB Layout Fully Assembled and Tested

Product Details

The ADES1754 evaluation kit (EV kit) is used to demonstrate the features and capabilities of the ADES1754/ADES1755/ADES1756 14-channel, high-voltage, smart sensor, data-acquisition interface ICs. The ADES1754 EV kit is coupled with a MAX17851 EV kit to establish communication with a host PC. Once communication is established, control of the ADES1754 EV kit is executed through the EV kit GUI on the host PC. The GUI is Windows XP®-, Windows Vista®-, Windows® 7-, and Windows 10-compatible and is available through your local Analog Devices representative.

Design files for this circuit board are available.

EVAL-ADES1754
Evaluation Board for the ADES1754/ADES1755/ADES1756 14-Channel Battery Stack Monitoring Systems
ADES1754 Eval Board Photo Angle View ADES1754 Eval Board Photo Top ADES1754 Eval Board Photo Bottom

Latest Discussions

No discussions on ADES1754 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed