AD7801

PRODUCTION

+2.7 V to +5.5 V, Parallel Input, Voltage Output 8-Bit DAC

Part Models
6
1ku List Price
Starting From $3.46
Viewing:

Part Details

  • Single 8-Bit DAC
  • 20-PIN SOIC/TSSOP Package
  • +2.7 V to +5.5 V Operation
  • Internal and External Reference Capability
  • DAC Power-Down Function
  • Parallel Interface
  • On-Chip Output Buffer Rail-to-Rail Operation
  • Low Power Operation 
  • 1.75 mA max @ 3.3 V
  • Power-Down to 1 µA max @ 25°C
AD7801
+2.7 V to +5.5 V, Parallel Input, Voltage Output 8-Bit DAC
AD7801 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed