AD5412

PRODUCTION

Single Channel, 12-Bit, Current Source & Voltage Output DAC, HART Connectivity

Part Models
4
1ku List Price
Starting From $5.79
Viewing:

Part Details

  • 12-bit resolution and monotonicity
  • Current output ranges: 4 mA to 20 mA, 0 mA to 20 mA, or 0 mA to 24 mA
  • ±0.01% FSR typical total unadjusted error (TUE)
  • ±3 ppm FSR/°C output drift
  • Voltage output ranges: 0 V to 5 V, 0 V to 10 V, ±5 V, or ±10 V
    • 10% overrange
    • ±0.01% FSR typical TUE
    • ±2 ppm FSR/°C output drift
  • Flexible serial digital interface
  • On-chip output fault detection
  • On-chip reference: 10 ppm/°C maximum
  • Optional regulated DVCC output
  • Asynchronous clear function
  • Power supply range
    • AVDD: 10.8 V to 40 V
    • AVSS: −26.4 V to −3 V/0 V
  • Current loop compliance voltage: AVDD – 2.5 V
  • Temperature range: −40°C to +105°C
  • TSSOP and LFCSP packages
AD5412
Single Channel, 12-Bit, Current Source & Voltage Output DAC, HART Connectivity
AD5412_AD5422 Functional Block Diagram AD5412-AD5422 Pin Configuration AD5412-AD5422 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HART Interface Solutions 2
AD5700 PRODUCTION Low Power HART Modem
AD5700-1 PRODUCTION Low Power HART Modem with Precision Internal Oscillator
isoPower 3
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
ADUM5402 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (2/2 channel directionality)
ADUM5403 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (1/3 channel directionality)
Series Voltage References 3
ADR425 PRODUCTION Ultraprecision, Low Noise, 5.00 V XFET® Voltage Reference
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
Standard Digital Isolators 5
ADUM1400 PRODUCTION Quad-Channel Digital Isolator (4/0 Channel Directionality)
ADUM1200 PRODUCTION Dual-Channel Digital Isolator (2/0 Channel Directionality)
ADUM7440 PRODUCTION 1 kV RMS Quad-Channel Digital Isolator
ADUM7441 PRODUCTION 1 kV RMS Quad-Channel Digital Isolator
ADUM7442 PRODUCTION 1 kV RMS Quad-Channel Digital Isolator
USB Isolators 1
ADUM4160 PRODUCTION Full/Low Speed USB Digital Isolator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5422

AD5422 Evaluation Board

Product Details

The evaluation board can be used as a standalone board, with control coming from an external DSP or microcontroller, or it can be connected to a PC via USB interface. Software is provided that can be used to program the registers of the AD5422 via the USB interface to the PC.\


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD5422
AD5422 Evaluation Board
EVAL-AD5422EBZANGLE-web EVAL-AD5422EBZBOTTOM-web EVAL-AD5422EBZTOP-web

Latest Discussions

Recently Viewed