DS1238A

微管理器芯片

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • Holds microprocessor in check during power transients
  • Halts and restarts an out-of-control microprocessor
  • Warns microprocessor of an impending power failure
  • Converts CMOS SRAM into nonvolatile memory
  • Unconditionally write protects memory when power supply is out of tolerance
  • Consumes less than 200nA of battery current
  • Controls external power switch for high current applications
  • Debounces pushbutton reset
  • Accurate 10% power supply monitoring
  • Optional 5% power supply monitoring designated DS1238A-5
  • Provides orderly shutdown in microprocessor applications
  • Pin-for-pin compatible with MAX691
  • Standard 16-pin DIP or space-saving 16-pin SOIC
  • Optional industrial temperature range -40°C to +85°C
  • DS1238A
    微管理器芯片
    提问

    参考资料

    了解更多

    最新评论

    需要发起讨论吗? 没有关于 DS1238A的相关讨论?是否需要发起讨论?

    在EngineerZone®上发起讨论