AD6624
过期80 MSPS, Quad Receiver Signal Processor
产品详情
|
|
Designed for multicarrier, multimode receivers, the AD6624 is part of Analog Devices' SoftCell™ Multicarrier transceiver chipset. It is compatible with the latest IF-Sampling analog-to-digital converters including the AD6640, 12-bit and AD6644/AD6645, 14-bit devices. The AD6624 is a four channel (quad) digital receiver signal processor (RSP) with four cascaded signal-processing elements: a frequency translator, two fixed-coefficient decimating filters, and a programmable coefficient decimating filter.
The AD6624 is available in a 128-Lead MQFP package.
推荐替代产品
四通道、100 MSPS数字接收信号处理器(RSP)
参考资料
数据手册 1
应用笔记 1
技术文章 3
产品亮点 1
这是最新版本的数据手册
工具及仿真模型
AD6624 (AD6624A) IBIS Models 2
最新评论
需要发起讨论吗? 没有关于 ad6624的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论