概览

优势和特点

  • Easy to Use
  • GUI Drives I2C Interface
  • GPIO LEDs
  • Assembled and Fully Tested
  • On-Board Electronic Loads
    • Steady-State, Transient, and Random Modes
  • Evaluates Push-Button, Slide-Switch, and Logic Mode On-Key Options

产品详情

The MAX77658 evaluation kit (EV kit) allows for easy experimentation with various MAX77658 features, including a linear charger, fuel gauge, SIMO buck-boost regulator, linear regulators, on/off controller, and I2C interface.

Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77658.

工具及仿真模型