DS2485

量产

高级1-Wire®主机,带存储器

业界最佳的1-Wire主机执行I2C主机和1-Wire从机之间的协议转换

产品模型
2
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

产品详情

  • I2C通信频率高达1MHz
  • 1-Wire标准和过驱时序通信速度
  • 1-Wire命令编写脚本能力
  • 针对tRSTL、tMSI、tMSP、tRSTH、tW0L、tW1L、tMSR、 tREC、RPUP和PDSLEW提供可调1-Wire时序
  • 0.75Kb EEPROM用于存储用户数据
  • 1个开漏GPIO引脚
  • 大容量1-Wire块缓冲器(126字节),可实现高效数据传输
  • 工作范围:2.97V至3.63V,-40°C至+85°C
  • 3mm x 3mm、6引脚TDFN-EP封装
DS2485
高级1-Wire®主机,带存储器
DS2485 Typical Application Circuit DS2485 Pin Configuration
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型


评估套件

DS2485EVKIT

DS2485评估套件

特性和优点

  • 支持测试所有功能命令
  • 快速创建、保存和加载自定义1-Wire脚本
  • 可自定义的时序可实现各种1-Wire配置,例如长线路
  • 灵活的时序确保支持现有和未来的器件
  • 可更改的I2C地址确保环境无冲突
  • 使用内置搜索ROM加速器轻松发现连接的1-Wire器件
  • GPIO支持外部控制或信号
  • 完全符合USB规范v2.0要求

产品详情

DS2485评估(EV)套件提供测试DS2485功能所需的硬件和软件。该评估套件的主要硬件包括一个DS9481P-300 USB转1-Wire®适配器和两个DS9121BQ插座板。DS2485和DS28E07器件均包含在内以用于评估。该软件在Windows® 10、Windows 8和Windows 7操作系统上运行,并提供一个图形用户界面(GUI)来测试DS2485的功能。

 

应用

  • 工业传感器和工具
  • 有限使用寿命的消费品
  • 医疗仪器
  • 打印机墨盒识别

DS2485EVKIT
DS2485评估套件

参考电路

maxrefdes9004 board
MAXREFDES9004 参考设计

C-source Reference for Operating the DS2485 Combined with a DS28E18 from a Cortex-M4 Microcontroller

特性和优点

  • Dedicated 1-Wire Master for Convenient 1-Wire Processing
  • Up to 100m Remote Communication with Connected 1-Wire Slave Devices
  • C-Code Demonstrates How to Use the DS2485 in Software Including an Example with the DS28E18

Designed–Built–Tested

A simple, cost-efficient, 1-Wire master is demonstrated using the DS2485 for a simple sensor application using the MAX32660 host microcontroller. This reference design includes the following major components: one each of MAX32660 Cortex-M4 microcontroller, DS2485 1-Wire master, DS28E18 1-Wire to I2C/SPI bridge and an I2C temperature sensor module. This document describes the hardware shown above as well as its supplementing software. It provides a detailed, systematic technical guide to set up and understand the MAXREFDES9004 reference design. The system has been built and tested, details of which follow later in this document.

MAXREFDES9004
C-source Reference for Operating the DS2485 Combined with a DS28E18 from a Cortex-M4 Microcontroller
maxrefdes9004 board

最新评论

需要发起讨论吗? 没有关于 ds2485的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览