LTZ1000

PRODUCTION

Ultra Precision Reference

Part Models
3
1ku List Price
Starting From $47.08

Part Details

  • 1.2µVP-P Noise
  • 2µV/√kHr Long Term Stability
  • Very Low Hysteresis
  • 0.05ppm/°C Drift
  • Temperature Stabilized
  • 400°C/W Thermal Resistance for LTZ1000A Reduces Insulation Requirements
  • Specified for –55°C to 125°C Temperature Range
  • Offered in TO-99 package
LTZ1000
Ultra Precision Reference
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed