LT6657

PRODUCTION

1.5ppm/°C Drift, Low Noise, Buffered Reference

Part Models
20
1ku List Price
Starting From $3.83

Part Details

  • Low Drift
    • A Grade: 1.5ppm/°C Max
    • B Grade: 3ppm/°C Max
  • Low Noise:
    • 0.5ppmP-P (0.1Hz to 10Hz)
    • 0.8ppmRMS (10Hz to 1kHz)
  • Wide Supply Range to 40V
  • Sources and Sinks 10mA Min
  • Line Regulation: 0.2ppm/V
  • Load Regulation: 2μV/mA
  • Reverse Supply Protection
  • Reverse Output Protection
  • Low Power Shutdown: <4μA Max
  • 1.5V Min Supply for 1.25V Option
  • Thermal Protection
  • Can Operate in Shunt Mode
  • Configurable as a Negative Reference
  • Available Output Voltage Options: 1.25V, 2.5V, 3V, 4.096V, 5V
  • MSOP-8 Package
LT6657
1.5ppm/°C Drift, Low Noise, Buffered Reference
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT6657-1.25
  • LT6657-2.5
  • LT6657-3
  • LT6657-4.096
  • LT6657-5

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

Figure 1. CN0548 Block Diagram
CN0548 Circuits from the lab

Isolated High Voltage, High Current, Measurement Module

Features and Benefits

  • Wide Current (+/-10 A) and Voltage (80 V) Input Range
  • Configurable gain/attenuation settings
  • Galvanically Isolated
  • Arduino form factor compatible

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-05-13 01:02
    CN0548: Isolated High Voltage, High Current, Measurement Module
CN0548
Isolated High Voltage, High Current, Measurement Module

Latest Discussions

Recently Viewed