検索

絞り込み
絞り込み
サイトのセクション
- 5,172
- 79,616
- 148
- 123
- 104
- 71
Analog.comの検索結果
関連性
並び替え:
- Site_section:ビデオ
- ビデオJan 21, 20201:47Centrally-processed perception systems today are limited to non-imaging RADAR, which can impact highly automated and autonomous driving. Here, ADI utilizes imaging RADAR raw ADC data over Gigabit Ethernet on a Nvidia DRIVE Fusion Platform.
- ビデオOct 30, 2023ADMX2001是一款先进的LCR测量模块,在DC至10MHz范围内可实现超高精度。其设计比典型仪器紧凑100倍,专为实验室、高密度系统、传感器评估等应用量身定制。将为您的创新设计带来出色的性能和精度。助力实现阻 …
- ビデオNov 21, 2023DCから10MHzまで優れた精度を備えた最先端のLCR測定モジュールであるADMX2001をご紹介します。一般的な機器に比べ、100分の1を超えるコンパクトな設計でありながら、実験室、高密度システム、センサー評価など目的に合わせてカスタマイズされています。
- ビデオSep 27, 20232:31ADI’s ADMX2001: State-of-the-art LCR measurement with unmatched precision from DC to 10MHz. 100x more compact than bench instruments. Ideal for labs, high-density tests, and sensor evaluations. A game-changer for next-gen designs.
- ビデオMay 17, 2024「LTC7890」「LTC7891」は、窒化ガリウム(GaN)ベースのFET向けに最適化された高性能の降圧DC/DCコントローラです(LTC7890はデュアル品)。キャッチ/クランプ/ブートストラップ用のダイオードを必要としないので、基板上の実装スペースを節約しつつ、性能を容易に最適化できます。
- ビデオMay 25, 2022MAX77540は、3A対応の出力を2つ備える高効率の降圧コンバータです。適応型COT(固定オン時間)電流モードのスイッチング制御アーキテクチャを採用しており、位相が異なる2つの出力を提供します。バッテリ駆動で実装スペースに制約のある機器に最適です。
- ビデオJan 21, 20204:20The automotive market needs to adapt power delivery from standard USB Power Delivery to Type C connectors. This demo shows a car console with Type C connectors and the powerful difference of Type C connectors while charging your devices.
- ビデオSep 18, 2017敏感な電子回路を電圧トランジェントから保護することは、自動車、産業用機器、航空電子機器、バッテリ駆動携帯機器のいずれのアプリケーションであれ、あらゆるシステムにおいて欠かせません。弊社は、サージ・ストッパ・ファミリにより、これらのアプリケーションに対して幅広いソリューションを提供しています。LTC4380は、このサージ・ストッパ・ファミリに新たに追加された魅力的 …
- ビデオFeb 8, 20233:26This is a gaming speaker implementation using ADSP-21569 SHARC DSP processor that performs Dolby decode to output 5.1 channels and then uses Expamedia's QBS HD post processing.
- ビデオJul 23, 2019「LT3094」は、負の入出力電圧に対応する高性能のLDO(低ドロップアウト)レギュレータです。極めて高いノイズ性能と電源リップル除去(PSRR)性能が得られるアナログ・デバイセズ独自のアーキテクチャを採用しており、ノイズに敏感なアプリケーションに最適です。また、複数のLT3094を並列接続して使用すれば、出力電流を高めつつ、プリント基板において効率良く熱を放散 …