検索

絞り込み
絞り込み
サイトのセクション
- 1
Analog.comの検索結果
関連性
並び替え:
- Evaluation Board & Kit… are accessible via the screw terminal blocks on the EVALADM2867EEBZ. Each digital input can be configured via the on-board jumper options. Alternative methods can provide the transmit data input (TxD) signal to the device. An optional LTC6900 oscillator is included on the EVAL-ADM2867EEBZ and can be configured to provide a clock signal as the TxD digital input within a 1 kHz to 20 MHz range. For optimal signal integrity, use the on-board …
- <<
- <
- 1
- >
- >>