検索

絞り込み
絞り込み
ツールおよびモデル
- 30
- 18
- 3
サイトのセクション
- 568
- 150
- 58
- 6
Analog.comの検索結果
関連性
並び替え:
- Site_section:資料ライブラリ
- Product_categories.lvl0:D/Aコンバータ(DAC)
- 技術記事Oct 11, 2007高速DA変換器(DAC)のセットアップおよびホールド時間を定義し、その正しい意味を明らかにします。
- 技術記事You no longer need to go to the hospital for your next medical treatment. Now, you can carry medical devices wherever you go—and that means small size and low-power design requirements.
- アプリケーション・ノートDS1863およびDS1865は、内部キャリブレーションおよび右シフト処理(スケーラブルダイナミックレンジ)の使用によって内蔵の13ビットADCを大幅に強化し、コストとサイズを増加させることなく、より高い精度と正確性を実現しています。さらに、DS1863/DS1865の内部キャリブレーションは、プログラマブルなスケールとプログラマブルなオフセットの両方を備えており、(一部の例外を除いて …
- 技術記事Mar 8, 2013This application note discusses the integration of passives, inductors, and capacitors for power management and power efficiency to prevent heat, switching, and filtering losses as well as dead time and shoot-through.
- デザイン・ノートこのアプリケーションノートでは、同一I2Cバスに2つのDS1859が接続されている際にDS1859デバイスの1つでI2Cスレーブを変更する方法例について説明しています。同じ原理が複数デバイスにも応用できます。
- 技術記事Oct 2, 2001This article explains the different types of DAC outputs and describes 10 useful application circuit diagrams using force/sense digital-to-analog converters
- デザイン・ノートA solid-state potentiometer (MAX5481) and buffer amplifier (MAX4245) let you digitally adjust the output level of a power supply, via a serial data link.
- デザイン・ノートPONコントローラ/モニタ回路のDS1863、DS1865、またはDS1875 PONをコンパクトレーザドライバとインタフェースする方法について述べます。