IBIS モデル
アナログ・デバイセズ製品向けのIBISモデルです。
| 製品 | 概要 | シミュレーション・モデル | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD1928 | コーデック、24ビット、192kHz、2個のADC / 8個のDAC内蔵 | AD1938 IBIS Model
AD1933 | PLLと差動出力機能を備えた、192kHz、24ビットの8チャンネルDAC | AD1938 IBIS Model AD1934 | オーディオDAC:8個のDACを内蔵、24ビット、192kHz、PLL | AD1938 IBIS Model AD1936 | 4 ADC/8 DAC, 192 kHz, 24-Bit CODEC with PLL, Single-Ended Output, I2C Control | AD1936/AD1937 IBIS Model AD1937 | コーデック、24ビット、192kHz、4個のADC/8個のDACを内蔵、PLL | AD1936/AD1937 IBIS Model AD1938 | コーデック、24ビット、192kHz、 4個のADC / 8個のDACを内蔵、PLL、シングルエンド出力、SPI制御ポート | AD1938 IBIS Model AD1939 | コーデック、24ビット、192kHz、 4個のADC / 8個のDACを内蔵、PLL、SPI制御ポート | AD1938 IBIS Model AD1974 | オーディオ用ADコンバータ、24ビット、4Ch、192kHz、PLL機能内蔵 | AD1938 IBIS Model AD2S1210 | 10~16ビットR/Dコンバータ、分解能可変、リファレンス発振器内蔵 | AD2S1210 IBIS Model AD3530 | 8チャンネル、16ビット電圧出力DAC、SPI | AD3530/AD3530R IBIS Model AD3530R | 8チャンネル、16 ビット電圧出力DAC、内蔵リファレンス、SPI | AD3530/AD3530R IBIS Model AD3531 | 4チャンネル、16ビット電圧出力DAC、内蔵リファレンス、SPI | AD3531/AD3531R IBIS Model AD3531R | 4チャンネル、16ビット電圧出力DAC、内蔵リファレンス、SPI | AD3531/AD3531R IBIS Model AD3541R | シングル・チャンネル、16ビット、16MUPS、マルチスパン、マルチIOのSPI DAC | AD3542R - IBIS Model AD3542R | デュアル・チャンネル、12/16ビット、16MUPS、マルチスパン、マルチIO SPI DAC | AD3542R - IBIS Model AD3551R | シングル・チャンネル、16ビット、33MUPS、マルチスパン、マルチIO SPI DAC | AD3552R IBIS Model AD3552R | デュアル・チャンネル、16ビット、33MUPS、マルチスパン、マルチIO SPI DAC | AD3552R IBIS Model AD4000 | 16ビット、2MSPS/1MSPS/500kSPS、高精度疑似差動SAR ADC | AD4000 Series IBIS Models AD4001 | 16ビット、2MSPS/1MSPSの高精度SAR、差動ADC | AD4000 Series IBIS Models AD4002 | 18ビット、2MSPS/1MSPS/500kSPS、高精度、疑似差動SAR ADC | AD4000 Series IBIS Models AD4003 | Easy Drive採用の18ビット、2MSPS/1MSPS/500kSPS、差動SAR ADC | AD4000 Series IBIS Models AD4004 | 16ビット、2MSPS/1MSPS/500kSPS、高精度疑似差動SAR ADC | AD4000 Series IBIS Models AD4005 | 16ビット、2MSPS/1MSPSの高精度差動SAR ADC | AD4000 Series IBIS Models AD4006 | 18ビット、2MSPS/1MSPS/500kSPS、高精度、疑似差動SAR ADC | AD4000 Series IBIS Models AD4007 | Easy Drive採用の18ビット、2MSPS/1MSPS/500kSPS、差動SAR ADC | AD4000 Series IBIS Models AD4008 | 16ビット、2MSPS/1MSPS/500kSPS、高精度疑似差動SAR ADC | AD4000 Series IBIS Models AD4010 | 18ビット、2MSPS/1MSPS/500kSPS、高精度、疑似差動SAR ADC | AD4000 Series IBIS Models AD4011 | Easy Drive採用の18ビット、2MSPS/1MSPS/500kSPS、差動SAR ADC | AD4000 Series IBIS Models AD4020 | 20ビット、1.8MSPS、Easy Drive採用の差動SAR ADC | AD4000 Series IBIS Models AD4021 | Easy Drive採用の20ビット、1.8MSPS/1MSPS/500kSPS差動SAR ADC | AD4000 Series IBIS Models AD4022 | 20ビット、1.8MSPS/1MSPS/500kSPS、Easy Drive、差動SAR ADC | AD4000 Series IBIS Models AD4030-24 | 24ビット、2MSPS、SAR ADC | AD4630-24 - IBIS Model AD4032-24 | 24ビット、500kSPSのSAR ADC | AD4630-24 - IBIS Model AD4052 | コンパクト、低消費電力、16ビット、2MSPS Easy Drive SAR ADC | AD4052 IBIS Model AD4080 | 20ビット、40MSPS、差動SAR ADC | AD408x IBIS Model AD4081 | 20ビット、20MSPS、差動SAR ADC | AD408x IBIS Model AD4084 | 16ビット、20MSPS、差動SAR ADC | AD408x IBIS Model AD4110-1 | 工業用プロセス制御システム向け 24 ビット ADC 搭載の汎用入力アナログ・フロント・エンド | AD4110-1 IBIS Model AD4111 | ±10 V および 0 mA ~ 20 mA 入力の低消費電力、24 ビット、シグマ・デルタ(Σ-Δ)ADC、断線検出機能付き | AD4111 IBIS Model AD4112 | ±10 V および 0 mA ~ 20 mA 入力の低消費電力、24 ビット、シグマ・デルタ(Σ-Δ)ADC | AD4112 IBIS Model AD4113 | 4-/8-Channel, 125kSPS, 16-Bit, Sigma Delta ADC with ±10V Inputs, Open-Wire Detection | AD4113 IBIS Model AD4114 | 単電源、マルチチャンネル、31.25kSPS、24ビット、±10V入力付きシグマ・デルタ(Σ-Δ)ADC | AD4114 IBIS Model AD4115 | 単電源、マルチチャンネル、125kSPS、24ビット、±10V入力付きシグマ・デルタ(Σ-Δ)ADC | AD4115 IBIS Model AD4116 | 単電源、24ビット、±10V、10MΩ入力およびバッファ付き低レベル入力のシグマ・デルタADC | AD4116 IBIS Model AD4134 | 24ビット、4チャンネル同時サンプリング、1.5MSPS高精度エイリアス・フリーADC | AD4134/AD7134 IBIS Model AD4170-4 | 24ビット、DC~50kHz入力帯域幅、マルチチャンネル、低ノイズ高精度シグマデルタ型ADC、PGA内蔵
| AD4170-4 IBIS Model AD4630-16 | 16-Bit, 2 MSPS, Dual Channel SAR ADC | AD4630-24 - IBIS Model AD4630-24 | 24ビット、2MSPSデュアル・チャンネルSAR ADC | AD4630-24 - IBIS Model AD4632-16 | 16-Bit, 500 kSPS, Dual Channel SAR ADC | AD4630-24 - IBIS Model AD4632-24 | 24ビット、500kSPSのデュアル・チャンネルSAR ADC | AD4630-24 - IBIS Model AD4680 | 差動入力、1MSPS、デュアル同時サンプリングSAR ADC | AD738x IBIS Model AD4681 | 差動入力、500kSPS、デュアル同時サンプリングSAR ADC | AD738x IBIS Model AD4682 | 擬似差動入力、1MSPS/500kSPS、デュアル同時サンプリング、16ビット、SAR ADC | AD738x IBIS Model AD4683 | 擬似差動入力、1MSPS/500kSPS、デュアル同時サンプリング、16ビット、SAR ADC | AD738x IBIS Model AD4695 | 16ビット、16チャンネル、500kSPS、Easy DriveマルチプレクスSAR ADC | AD4696 Series LFCSP IBIS Model AD4696 | 16ビット、16チャンネル、1MSPS、Easy DriveマルチプレクスSAR ADC | AD4696 Series LFCSP IBIS Model AD4697 | 16ビット、8チャネル、500 kSPS、EasyDriveマルチプレクスSAR ADC | AD4696 Series LFCSP IBIS Model AD4698 | 16ビット、8チャネル、1 MSPS、EasyDriveマルチプレクスSAR ADC | AD4696 Series WLCSP IBIS Model AD4698 | 16ビット、8チャネル、1 MSPS、EasyDriveマルチプレクスSAR ADC | AD4696 Series LFCSP IBIS Model AD4851 | バッファ付き、4チャンネル同時サンプリング、16ビットの250kSPS DAS | AD4858 IBIS Model AD4852 | バッファ付き、4チャンネル同時サンプリング、20ビットの250kSPS DAS
| AD4858 IBIS Model AD4853 | バッファ付き、4チャンネル同時サンプリング、16ビットの1MSPS DAS | AD4858 IBIS Model AD4854 | バッファ付き、4チャンネル同時サンプリング、20ビットの1MSPS DAS | AD4858 IBIS Model AD4855 | バッファ付き、8チャンネル同時サンプリング、16ビットの250kSPS DAS | AD4858 IBIS Model AD4856 | バッファ付き、8チャンネル同時サンプリング、20ビットの250kSPS DAS | AD4858 IBIS Model AD4857 | バッファ付き、8チャンネル同時サンプリング、16ビットの1MSPS DAS | AD4858 IBIS Model AD4858 | バッファ付き8チャンネル同時サンプリング、20ビットの1MSPS DAS | AD4858 IBIS Model AD4884 | アナログ・フロントエンド搭載のデュアル・チャンネル16ビット、20MSPS、SAR ADC | AD4884 IBIS Model AD5064 | D/Aコンバータ、16ビット、クワッド、高精度、バッファ付電圧出力、4.5V~5.5V駆動、SPIインターフェース、nanoDAC® | AD5064 IBIS Models AD5110 | 1チャンネル、128ポジション、I2C、±8%抵抗許容誤差、不揮発性デジタル・ポテンショメータ | AD5110 IBIS Model AD5111 | 1チャンネル、128ポジション、アップ / ダウン、±8%抵抗許容誤差、不揮発性デジタル・ポテンショメータ | AD5111 IBIS Model AD5112 | 1チャンネル、64ポジション、I2C、±8%抵抗許容誤差、不揮発性デジタル・ポテンショメータ | AD5110 IBIS Model AD5113 | 1チャンネル、64ポジション、アップ / ダウン、±8%抵抗許容誤差、不揮発性デジタル・ポテンショメータ | AD5111 IBIS Model AD5114 | 1チャンネル、32ポジション、I2C、±8%抵抗許容誤差、不揮発性デジタル・ポテンショメータ | AD5110 IBIS Model AD5115 | 1チャンネル、32ポジション、アップ / ダウン、±8%抵抗許容誤差、不揮発性デジタル・ポテンショメータ | AD5111 IBIS Model AD5116 | デジタル・ポテンションメータ、シングル・チャンネル、64ポジション、プッシュボタン操作、不揮発性メモリ、抵抗誤差8% | AD5116 IBIS Model AD5121 | デジタル・ポテンショメータ、シングル・チャンネル、128ポジション、I2C/SPIインターフェース、不揮発性メモリ | AD5121/AD5141 IBIS Model |