Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

設計リソース

設計/統合ファイル

  • Block Diagram of the Receiver-Path Application
  • Schematic of the MAX2323 Evaluation Kit
  • Bill of Materials pt
  • Bill of Materials pt 2
設計ファイルのダウンロード 128.6 K

説明

MAX2323は、単一でディジタルのIF出力ポートを備えた形で開発されています。210MHzの共通IFを用いても、どちらのディジタルミキサの利得も、良好なレシーバ感度を得るには十分なものです。またこれらのIP2の性能とその他の関連パラメータは、CDMA電話機における1/2 IFとその他の干渉源に対処するだけのマージンを備えています。このアプリケーションでは、CDMAデュアルバンド/デュアルモード電話機のフロントエンド設計用としてMAX2323を試験し、正常に適用できることがわかりました。このプロジェクトで必要な回路修正は、FMアナログとセルラ/PCSディジタルのミキサを210MHzのIFに合わせてチューニングし直すことでした。

MAX2323低ノイズアンプ(LNA)およびミキサは、デュアルバンドのCDMAセルラ電話の電話機用に設計されていますが、デュアルバンドのTDMA、GSM、EDGE、またはWCDMAのアプリケーションにも使用できます。先行モデル(MAX2320)と異なる点は、セルラバンドのLNAに3つ目の「中利得」状態を追加して、ヒステリシス切り替えマージンを向上しているという点です。またMAX2323は、パッケージがより小型になり(28ピンQFN)、入力3次インターセプトが増大されています。

使用されている製品

Documentation & Resources

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.