Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

設計リソース

設計/統合ファイル

  • Block Diagram of the Receive-Path Application
  • Schematic of the MAX2323 Evaluation Kid
  • Bill of Materials pt
  • Bill of Materials pt 2
  • Performance Results of the MAX2323
設計ファイルのダウンロード 137.8 K

説明

MAX2323は、極めて魅力的なIcc対ノイズ指数および直線性を実現しています。このため、このフロントエンドICは、いろいろなアプリケーションに搭載され、マキシム製以外の性能の貧弱なチップセットICに取って代わっています。このアプリケーションは、MSMベースのIFT3100 IF復調器にIFポートをマッチングさせるために開発したものです。MAX2323のPCS LNAは、1.9dBのノイズ指数で測定されましたが、時間を掛ければ更に特性が改善さる可能性があります。

MAX2323の低ノイズアンプ(LNA)およびミキサは、デュアルバンドCDMAセルラ電話の電話機用に設計されていますが、デュアルバンドTDMA、GSM、EDGE、またはWCDMAの各アプリケーションで使用することもできます。MAX2323と先代モデル(MAX2320)との相違点は、MAX2323にはセルラバンドに対応するための第3の状態である「中利得」が追加されているという点です。これにより、ヒステリシス切り替えマージンが向上しています。超小型パッケージ(28ピンQFN)で提供されており、3次入力インターセプトが向上しています。

使用されている製品

Documentation & Resources

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.