Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

設計リソース

設計/統合ファイル

  • Schematic
  • Bill of Materials Pt 1
  • Bill of Materials Pt 2
設計ファイルのダウンロード 114.24 K

説明

MAX2320評価ボードを使用してMAX2324の特性を測定しました。これは、MAX2320がすべての機能を包含し、ほぼ同等のセルラバンド性能を示すからです。このICは、出力がオープンコレクタである、ディジタル(CDMAまたはTDMA)経路ミキサとFM (AMPS)経路ミキサの両方を提供することに留意してください。これらの負荷ラインを変更すると、利得とIIP3性能の両方が変わります(反比例)。このアプリケーションでは、FMミキサへの出力マッチングをIIP3用に最適化しました。

MAX2324低ノイズアンプ(LNA)およびミキサは、セルラバンドのCDMAセルラ電話の電話機用に設計されたものですが、TDMA、GSM、またはEDGEのアプリケーションにも使用できます。MAX2324には、ヒステリシス切り替えマージンに加えて、必要となるCDMAのダイナミックレンジを満たす2つのLNA利得状態が備わっています。また次の2つのミキサが備わっています。1つはアナログIF出力用で、もう1つはディジタル変調IF出力用です。MAX2324は、バッファ付きVCO入力/出力を備えているので、別途、送信アップコンバータのVCOバッファは必要でなくなります。

使用されている製品

Documentation & Resources

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.