Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

設計リソース

設計/統合ファイル

  • Schematic
  • PCB Layout
  • PCB Fab Package
  • Bill of Materials
  • PCB CAD (Cadence)
設計ファイルのダウンロード 9.15 M

評価用ボード

型番に"Z"が付いているものは、RoHS対応製品です。 本回路の評価には以下の評価用ボードが必要です。

  • MAXREFDES98# ($32.75) EV Kit
在庫確認と購入

説明

To meet the increasing demands for non-isolated Power over Ethernet (PoE) power solutions, Maxim has developed innovative, non-isolated PoE powered device (PD) power solutions. Each design was tested for load and line regulation, as well as efficiency and transient performance. As with all Maxim reference designs, the BOM, schematics, layout files, and Gerber files are all available and may be downloaded from the Design Resources tab. In addition, boards are available for purchase. These boards feature a module architecture, with through-hole pins for immediate board placement and accelerated prototyping.

MAXREFDES98 combines the PD controller and the step down converter on a 14.0mm (0.55in) x 55.9mm (2.2in) board. The module accepts input voltages ranging from 36V to 57V, and provides an output voltage of 5V with current capacity of 2.5A.

For initial evaluation, Maxim also provides an evaluation board, MAXREFDES98EV. This board features RJ45 connectors for quick testing with sourced power.

機能と利点

  • 36V ~ 57V input voltage
  • Compact and flexible
  • Minimal external components
  • Robust operation in adverse environments
  • 12.5W output capacity
  • ±3% output accuracy

使用されている製品

Details Section

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.