Overview
設計リソース
説明
The MAXREFDES74# reference design performs high-speed, 18-bit, precision data acquisition based on Maxim’s leading-edge, high-accuracy, low-power data converters. The MAXREFDES74# design works as a building block for a high-speed, low-power, high-accuracy data acquisition and control system for industrial process control and automation, and high-speed protection systems for power distribution and automation. By changing the ADC and DAC to pin-compatible 16-bit devices such as the MAX11166 and the MAX5316, a 16-bit data acquisition system can also be tested.
機能と利点
The MAXREFDES74# reference design features:
- Power and data isolation
- Flexible, configurable inverting or noninverting input scheme
- Unipolar or bipolar input (ADC) and output (DAC)
MAX11156
- 18-bit resolution with no missing codes
- SNR: 94.4dB
- THD: -107dB at 1kHz
- Buffered internal or external voltage reference input
- Internal reference with -6ppm/°C (typ) temperature coefficient
- Single 5V supply
- True bipolar ±5V input range
MAX5318
- 18-bit resolution with no missing codes
- High accuracy: ±2 LSB INL (max)
- 3µs settling time
- User-programmable offset and gain calibration
- ±0.5ppm/°C (typ) offset and gain drift over temperature
- Force/sense output
- 50MHz SPI-compatible interface with 1.8V to 5.5V logic
Details Section
ツールおよびシミュレーション
Documentation & Resources
-
MAXREFDES74 Design Files2021/03/03ZIP6 M
-
Bipolar Work Around for the MAXREFDES74#2016/12/19
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.