Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

設計リソース

設計/統合ファイル

  • Schematic
  • CAD Layout
  • PCB Gerber
  • Bill of Materials

設計ファイルのダウンロード 8.56 M

評価用ボード

型番に"Z"が付いているものは、RoHS対応製品です。 本回路の評価には以下の評価用ボードが必要です。

  • MAXREFDES72# ($29.78) EV Kit
在庫確認と購入

説明

Through the years there has been a proliferation of standards, and not many industries have created more than our electronics industry. Do you ever wonder why certain standards end up as odd numbers, seemingly unrelated to a logical unit of measurement? The debate rages on over whether or not the standard that determined the diameter of the solid rocket boosters for the space shuttle actually originated from the back side of a horse.2 Curious and interesting, yes. But we are certainly more productive by accepting the fact that there will always be many standards and finding ways to make them play well together. There is one specific area for both engineers and makers, where the incompatibility of standards is particularly troublesome: prototyping platforms. Fortunately, the MAXREFDES72 reference design is available to mitigate these incompatibilities.

機能と利点

Features

  • Arduino® UNO R3 compatible
  • IOREF support for 3.3V or 5V signal levels
  • 2x6 Digilent® Pmod compatible interface
  • Supports Pmod types 1, 2, 3, and 4, I2C and nonstandard pinouts
  • Level shifting between Pmod and Arduino pins
  • Precision RTC with integrated MEMS resonator

Applications

  • Prototyping
  • Science fair projects
  • Maker and hobbyist projects
  • Science and electronics education
  • Analog peripheral testing and integration

使用されている製品

Details Section

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.