Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

設計リソース

設計/統合ファイル

  • Schematic
  • PCB Layout
  • BOM
  • Fab Package
  • IODD
設計ファイルのダウンロード 2.57 M

評価用ボード

型番に"Z"が付いているものは、RoHS対応製品です。 本回路の評価には以下の評価用ボードが必要です。

  • MAXREFDES173# ($85.16) EV Kit
在庫確認と購入

説明

The MAXREFDES173# is a complete, high-accuracy, IO-Link®, local temperature sensor reference design that provides excellent temperature accuracy from -40°C to +85°C. Built in an industrial form factor, the design makes use of the ADI MAX31875 digital temperature sensor with an I2C interface.

The MAX31875 operates over the −50°C to +150°C temperature range and measures temperatures from −40°C to +145°C with an accuracy of ±1.75°C or better. The temperature sensor performs more accurate temperature conversions from 0°C to +70°C (±1.0°C).

A Renesas RL78 (R5F10E8EALA) microcontroller interfaces between the MAX31875 temperature sensor and the MAX14827A IO-Link device transceiver. The RL78 microcontroller operates from −40°C to +85°C. The 3.3V and 5V rails are generated by two integrated LDO regulators within the MAX14827A, which reduces the number of required external components and the required circuit footprint. Both the MAX31875 and the MAX14827A are low-power devices, which allow this reference design to consume minimal power with low thermal dissipation. Additionally, both ADI products are in wafer-level packages (WLPs), giving the MAXREFDES173# a tiny overall footprint.

This sensor utilizes the IQ2 Development IO-Link device stack to communicate with any IO-Link version 1.1-compliant master. The board contains a male M12 connector for connection to a compliant IO-Link master using a standard M12 cable. Connect the MAXREFDES173# to any IO-link master for easy evaluation (for example, the iqLink® USB IO-Link Master with the associated software).

Design files, firmware, and software are available on the Design Resources tab. The board is also available for purchase.

機能と利点

  • IEC 61131-9 Compliant
  • IQ2 Development IO-Link Stack
  • IO-Link Version 1.1 Compliant
  • Measures Temperature from −40°C to +85°°C with ±1.75°C Accuracy

使用されている製品

Details Section

Documentation & Resources

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.