Overview
設計リソース
説明
The MAXREFDES163# is one of the world’s smallest industrial magnetic sensor solutions that uses a RedRock™ RR120 TMR integrated digital magnetic sensor and the MAX14839, an industrial sensor output.
The reference design PCB dimension is just 15mm long × 10mm wide, with the width determined by the size of the M12 connector.
Design files can be found on the Design Resources tab. The board is also available for purchase.
機能と利点
- Tiny Form-Factor, M12 Connector
- Integrated Protection Provides Robust Sensor Solution
- Reverse-Polarity Protection on DO, VCC, and GND
- VCC Hot-Plug Protection
- Thermal Shutdown Protection
- ±1kV/500Ω IEC 61000-4-5 Surge Protection
- ±8kV IEC 61000-4-2 Air Gap ESD Protection
- ±6kV IEC 61000-4-2 Contact ESD Protection
重要なお知らせと免責事項
アナログ・デバイセズの設計情報およびリソースに関する「リファレンス・デザイン免責事項」をご確認ください。
Details Section
Documentation & Resources
-
MAXREFDES163 Design Files2021/02/12ZIP3 M
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.