Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

設計リソース

設計/統合ファイル

  • Schematics
  • PCB Layout
  • PCB Gerber
  • PCB CAD (Cadence)
  • Bill of Materials
設計ファイルのダウンロード 6.52 M

説明

To meet the increasing demands for isolated Power over Ethernet (PoE) power solutions, Maxim’s power supply experts have developed innovative, isolated, PoE, powered device (PD) power solutions. These isolated PoE power solutions efficiently convert high-voltage PoE power into 12V and 12V outputs, respectively. Each design was tested for load and line regulation, as well as efficiency and transient performance. These boards feature a module architecture, with through-hole pins for immediate board placement and accelerated prototyping.

The MAXREFDES138# combines the PD controller and an efficient no-opto flyback topology with 48V input and a 12V output at 12W of power (1A). The design features the MAX5969A (powered device interface controllers with integrated power MOSFET), MAX17690 (a peak-current-mode converter with flexible switching frequency), and the MAX17606 (a secondary-side MOSFET driver for a flyback converter). This entire circuit fits on a 25.4mm (1in) × 55.8mm (2.2in) board.

As with all Maxim reference designs, the BOM, schematics, layout files, and Gerber files can be found on the Design and Integration Files tab.

機能と利点

  • 36V to 57V input voltage
  • Compact and flexible
  • Minimal external components
  • Robust operation in adverse environments
  • 12.5W output capacity
  • ±3% output accuracy

使用されている製品

Details Section

Documentation & Resources

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.