Overview
設計リソース
説明
The MAXREFDES1295 is a reference design that shows the MAX32630FTHR and MAX11300, as well as several other Analog products, that demonstrates a small, low-cost, portable electronic load (E-load) for testing the power converters and Power Management Integrated Circuits (PMICs). The MAX32630FTHR is an ARM®-core-based, low-power microcontroller board whose main purpose is to facilitate communication between the PC’s graphical user interface (GUI) software and the E-load. The MAX11300 20-port programmable mixed-signal input/output (I/O) (PIXI™) with 12-bit analog-to-digital converter (ADC), 12-bit digital-to-analog converter (DAC), analog switches, and general-purpose input/output (GPIO) is used to control the load currents and measure various parameters of the E-load.重要なお知らせと免責事項
アナログ・デバイセズの設計情報およびリソースに関する「リファレンス・デザイン免責事項」をご確認ください。
Documentation & Resources
-
MAXREFDES1295 Design Files2022/02/13ZIP1 M
-
MAXREFDES1295: Smart Electronic Load Using the MAX32630FTHR and MAX113002022/02/13PDF747 K
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.