Overview
設計リソース
説明
The MAXREFDES1123 is a compact boost power-supply design for high-voltage applications with low current requirements where extremely low cost and small size are top priorities. This design provides an 80V output and up to 5mA of load current. This power supply is designed specifically to provide a simple application circuit at high voltage and to minimize the size and number of external components, making it ideal for low-cost consumer electronics applications.
This design is centered around the MAX1523 simple SOT23 boost controller. The design is tested at 5V nominal voltage input. The output voltage is within 1% error margin.
機能と利点
- Small Size (134mm2)
- 80V/5mA Output
- Low Quiescent Current (25μA typ)
- Pin-Selectable Maximum Duty Factor
- Internal Soft-Start and Short-Circuit Protection
- Discontinuous Conduction Mode (DCM)
使用されている製品
Documentation & Resources
-
MAXREFDES1123 Design Files2021/02/15ZIP2 M
-
MAXREFDES1123 - 80V/5mA, High-Voltage, Compact Boost Power Supply Using MAX15232021/02/15PDF466 K
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.