Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

設計リソース

設計/統合ファイル

  • Schematic
  • PCB Layout
  • Bill Of Material
  • Fab Package
  • PCB CAD
設計ファイルのダウンロード 31.87 M

評価用ボード

型番に"Z"が付いているものは、RoHS対応製品です。 本回路の評価には以下の評価用ボードが必要です。

  • MAXREFDES111A# ($26.20) Isolated 24V to 5V 2W Flyback Power Supply
  • MAXREFDES111B# ($26.20) Isolated 24V to 5V 2W Flyback Power Supply
  • MAXREFDES111C# ($26.20) Isolated 24V to 5V 2W Flyback Power Supply
在庫確認と購入

説明

Analog's power supply experts have designed and built a series of isolated, industrial power-supply reference designs. Each of these power supplies efficiently converts 24V into useful voltage rails at a variety of power levels. Every power rail is isolated with a readily available transformer from multiple, global vendors, providing for quick, convenient transformer selection. Each design has been tested for load and line regulation, as well as efficiency and transient performance. As with all Analog reference designs, the BOM, schematics, layout files, and Gerber files are all available. In addition, boards are available for purchase; most boards feature through-hole pins for immediate board placement and accelerated prototyping.

MAXREFDES111 has an efficient flyback topology with 24V input, and a 5V output at 2W of power (0.4A). The design features the MAX17498B, a peak-current-mode converter with internal n-channel MOSFET switch. This entire circuit fits on a 36mm x 20mm (1.4in x 0.8in) board.

機能と利点

Features

  • Functional Insulation
  • Compact and Flexible
  • Minimal External Components
  • Robust Operation in Adverse Industrial Environments
  • 5V 400mA with 20% Overrange Current
  • ±5% Output Accuracy

Applications

  • Industrial control and automation
  • Process control
  • PLC
  • Telecom and Datacom power supplies

使用されている製品

Details Section

Documentation & Resources

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.