Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

設計リソース

設計/統合ファイル

  • Schematic
  • PCB Layout
  • ODB++ Files
  • BOM
  • Test Results
設計ファイルのダウンロード 9.89 M

説明

The MAX17599 low IQ active clamp current mode pulsewidth modulation (PWM) controller contains all the control circuitry required for the design of isolated forward converter power supplies. The MAX17599 is optimized for low-voltage industrial (4.5VDC to 36VDC) power supply applications.

The device includes the two ground referenced MOSFET drivers, NDRV and AUXDRV, required to implement the active clamp transformer reset topology for forward converters. Programmable dead time between NDRV and AUXDRV enables low loss zero voltage switching (ZVS) over a wide load range.

The MAX17599 features a programmable switching frequency from 100kHz to 1MHz that allows the power supply designer to optimize the passive components in the power train, resulting in a compact, efficient, and cost-effective isolated power supply. It incorporates adjustable switching-frequency dithering that enables low EMI spread spectrum operation.

機能と利点

  • 20µA Startup Current in UVLO
  • Programmable Input Under-Voltage Lockout
  • Programmable Input Over-Voltage Protection
  • Switching Frequency Synchronization
  • Adjustable Soft-Start
  • Programmable Slope Compensation
  • Fast Cycle-by-Cycle Peak Current Limit
  • 70ns Internal Leading Edge Current Sense Blanking
  • Hiccup Mode Output Short Circuit Protection

使用されている製品

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.