Overview
設計リソース
説明
The MAXREFDES1034 is an auxiliary power supply for TV applications. This design provides a 5V output and up to 5A of load current for system power of auxiliary functions such as monitoring and control. A wide operating range from 11.5V to 28V allows system designers to adapt this design to their input voltage needs. As with most modern TVs, flat panel screens limit the available area for the converter. This power supply is a low-profile design, which considers modern TV sizes and available space. This design focuses on providing high efficiency while limiting the total height to 6mm.
This design is centered around the MAX17506 peak current- mode controller. The design is tested at 12V and 24V, which are common TV system voltages.
機能と利点
- Low-Profile Design (6mm Height)
- 5V/5A Output
- Built-In Soft-Start
- 300kHz Switching Frequency
- PWM Mode
- Bootstrap LDO for Improved Efficiency at High VIN
- Built-In Soft-Start
- Internally Compensated
使用されている製品
Documentation & Resources
-
MAXREFDES1034 Design Files2019/07/09ZIP9 M
-
EE-Sim OASIS Free Simulator2019/07/09
-
MAXREFDES1034: High-Efficiency Power Supply for TVs Using MAX175062019/07/09PDF439K
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.