Overview
設計リソース
説明
The MAX16990 is a high-performance, current-mode PWM controller with 4µA (typ) shutdown current for wide input voltage range boost/SEPIC converters. The 4.5V to 36V input operating voltage range makes this device ideal in automotive applications such as for front-end “pre-boost” or “SEPIC” power supplies and for the first boost stage in high power LED lighting applications. An internal low-dropout regulator (PVL regulator) with a 5V output voltage enables the MAX16990 to operate directly from an automotive battery input. The input operating range can be extended to as low as 2.5V when the converter output is applied to the SUP input. The MAX16990 operates in different frequency ranges. It can be synchronized to an external master clock using the FSET/SYNC input. In addition, the MAX16990 has a factory-programmable spread-spectrum option. It is available in compact 12-pin TQFN and 10-pin µMAX® packages.
A single-output SEPIC converter using the MAX16990 is demonstrated for a 18V to 32V input voltage range application. The output is selectable to be equal to either +24V or +5V using configurable jumpers present on the PCB. The power supply delivers up to 0.9A max load current.
機能と利点
- Minimized Radio Interference with 2.5MHz Switching Frequency Above the AM Radio Band
- Space-Efficient Solution Design with Minimized External Components
- 100kHz to 1MHz Switching-Frequency Range
- 12-Pin TQFN (3mm × 3mm) and 10-Pin µMAX Packages
- Spread Spectrum Simplifies EMI Management Design
- Flexibility with Available Configurations for Boost, SEPIC, and Multiphase Applications
- Adjustable Slope Compensation
- Current-Mode Control
- Internal Soft-Start (9ms)
- Protection Features Support Robust Automotive Applications
- Operating Voltage Range Down to 4.5V (2.5V or Lower in Bootstrapped Mode), Immune to Load-Dump Transient Voltages Up to 42V
- PGOOD Output and Hiccup Mode for Enhanced System Protection
- Overtemperature Shutdown
- −40°C to +125°C Operation
使用されている製品
Documentation & Resources
-
MAXREFDES1017 Design Files2021/02/15ZIP2 M
-
MAXREFDES1017: Selectable Single-Output SEPIC Converter2021/11/08PDF565 K
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.