Overview
設計リソース
設計/統合ファイル
• PCB layout for the MAXREFDES1015. MAXREFDES1015 PCB Link説明
The MAX5971B is a single-port power controller designed for use in IEEE® 802.3af/at-compliant power-sourcing equipment (PSE). This device provides powered device (PD) discovery, classification, current limit, and DC and AC load-disconnect detections. The MAX5971B supports both fully automatic operation and software programmability, and features an integrated power MOSFET and sense resistor. The device supports detection and classification operation from a single 54V supply. In addition, it supports 2-event classification and new Class 5 classification of high-power PDs. The MAX5971B provides up to 40W to a single port (Class 5 enabled) and still provides high-capacitance detection for legacy PDs.
機能と利点
- IEEE 802.3af/at Compliant
- Up to 40W for Single-Port PSE Applications
- Integrated Power MOSFET and Sense Resistor
- Supports 54V Single-Supply Operation
- PD Detection and Classification
- Supports Both AC Load and DC Load Detections
- LED Indicator for Port Status
使用されている製品
Documentation & Resources
-
MAXREFDES1015 BOM Link2021/05/13
-
MAXREFDES1015 PCB Link2021/05/13
-
MAXREFDES1015 Schematic Link2021/05/13
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.