Overview
設計リソース
説明
Power over Ethernet (PoE) is a technology that allows network cables to deliver power to a powered device (PD) via power-sourcing equipment (PSE) or midspan, and has many advantages over traditional methods of delivering power.
PoE allows power and data to be combined, removing the need for altering the AC mains infrastructure and can be installed by non-electricians. PoE is an intelligent system designed with protection at the forefront, preventing overload, underpowering, and installation errors, while allowing simple scalability and reliability.
High-efficiency, step-down switching regulators minimize power loss with efficiencies greater than 90%, allowing reductions in excessive heat, longer lifetime of ICs, and maximum power available to the PD. Ultra-small packaging, no Schottky diode, and the use of all ceramic capacitors reduce the overall size of the design.
機能と利点
- IEEE 802.3af/at Compliance
- 2-Event Classification
- No Schottky-Synchronous Operation for High Efficiency and Reduced Cost
- Internal Compensation and Feedback Divider for 5V Fixed Output Saves Space
- All-Ceramic Capacitors, Ultra-Compact Layout
- Peak Efficiency > 90%
- 3mm × 2mm, 10-Pin TDFN and 5mm × 4.4mm, 14-Pin TSSOP Packages (MAX17502)
- Thermally Enhanced, 3mm × 3mm, 10-Pin TDFN (MAX5969B)
使用されている製品
Documentation & Resources
-
MAXREFDES1009 Design Files2021/02/16ZIP1 M
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.