LT3757 2.9V to 40V Boost, SEPIC, Flyback or Inverting Controller
Video Player is loading.
Current Time 0:00
Duration 7:19
Loaded: 0.00%
Stream Type LIVE
Remaining Time 7:19
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected

LT3757 2.9V to 40V Boost, SEPIC, Flyback or Inverting Controller

2017年09月18日

The LT3757 is a wide input range, current mode, DC/DC controller which is capable of generating either positive or negative output voltages. It can be configured as either a boost, flyback, SEPIC or inverting controller. The LT3757 drives a low side external N-channel power MOSFET from an internal regulated 7.2V supply. The fixed frequency, current-mode architecture results in stable operation over a wide range of supply and output voltages.

The LT3757 features soft-start and frequency foldback functions to limit inductor current during start-up and output short-circuit.

LT3757 2.9V to 40V Boost, SEPIC, Flyback or Inverting Controller
Video Player is loading.
Current Time 0:00
Duration 7:19
Loaded: 0.00%
Stream Type LIVE
Remaining Time 7:19
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected

LT3757 2.9V to 40V Boost, SEPIC, Flyback or Inverting Controller

2017年09月18日
The LT3757 is a wide input range, current mode, DC/DC controller which is capable of generating either positive or negative output voltages. It can be configured as either a boost, flyback, SEPIC or inverting controller. The LT3757 drives a low side external N-channel power MOSFET from an internal regulated 7.2V supply. The fixed frequency, current-mode architecture results in stable operation over a wide range of supply and output voltages.

The LT3757 features soft-start and frequency foldback functions to limit inductor current during start-up and output short-circuit.