MAX11300/01/11/12 Configuration Software

MAX11300 Configuration Software provides drag-and-drop configuration of MAX11300, MAX11301, MAX11311, or MAX11312; Generating a register configuration file independent of hardware.

SOFTWARE VERSION:
1.4.0
OPERATING SYSTEMS SUPPORTED:
Windows XP,Windows Vista,Windows 7,Windows 8.0/8.1
MAX11300ConfigurationSetupV1.4.zip

RELATED PRODUCTS:

NOTES:
Requires .NET framework version 4.0. Installer Version 1.4 (2017-01-23, software version 1.1.0.5); resolved issues with Software Controlled Analog Switch higher port index incorrect port_cfg funcid mode (when shared with any other function). Installer Version 1.3 (2016-09-13, software version 1.1.0.5); bugfix for MAX11300 Generate H File Installer Version 1.2 (2016-01-15, software version 1.1.0.5): added support for MAX11311,MAX11312, initialization code generated in C header file.