MAX5393 Potentiometer EV Kit Software

This software provides a professional user interface for exercising the MAX5393 features.The program is menu-driven and offers a graphical user interface (GUI) complete with buttons, track bars, and edit boxes. The EV kit software can also be used to evaluate the MAX5386M, MAX5388, and MAX5391.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 2000,Windows XP,Windows Vista

REQUIRED HARDWARE:

MAX5393EVMINIQU

Setup MAX5393 V1.0.0 EVKit Software.ZIP

RELATED PRODUCTS: