MAX1308 12Bit ADC EV Kit Software

MAX1308 is a 12-bit, analog-to-digital converter offer eight, four, or two independent input channels. Independent track-and-hold (T/H) circuitry provides simultaneous sampling for each channel.This Software can be used for comprehensive evaluation of the MAX1308 IC using a MAX1308 EV system (MAX1308EVB16) consists of a MAX1308 evaluation kit (EV kit), Maxim 68HC16MOD-16WIDE microcontroller (µC) module, and USBTO232.

SOFTWARE VERSION:
1.2.0
OPERATING SYSTEMS SUPPORTED:
Windows 98,Windows 2000,Windows XP

REQUIRED HARDWARE:

MAX1308EVB16

Setup MAX1308V1.2.0 EV Kit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install program.