製品概要

機能と利点

  • TMC7300-LA low voltage DC motor driver
  • Supply voltage 2-11V DC
  • 2x DC motors at 1.2A (rms) or 1x DC motor at 2.4A (rms)
  • UART interface for configuration and control with address setting
  • Enable input and diagnosis output
  • Low power standby mode
  • Small size QFN package
  • Board width 1.0", board height 0.8"
  • 2x8 pin 0.1" header rows for pins/connectors
  • 2A, 2 to 11V

製品概要

The TMC7300 breakout board is a development board with the dedicated TMC7300-LA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

対象となる製品