製品概要
機能と利点
- Powers Up to 4 White LEDs
- Independent Adaptive Voltage Supply for Each LED
- 24mA to 0.1mA Dimming Range
- 1% (typ) Current Accuracy and 0.3% (typ) Current Matching
- Dual 200mA Low-Noise, High PSRR LDOs
- 16 Selectable LDO Output Voltage Combinations from OFF Up to 3.3V
- MAXQ2000 Microprocessor Circuit for LED and LDO Serial-Pulse Control
- Sequential UP/DOWN LED Dimming Pushbutton Control
- DIP-Selectable LDO Output Voltages
- 2.7V to 5.5V Input Range
- Selectable Microprocessor Circuit Power Input (IN1, IN2)
- WLED and LDO Short-Circuit and Thermal Protection
- Small, Low-Profile Components
- Lead-Free and RoHS-Compliant
- Fully Assembled and Tested
製品概要
The MAX8822 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that demonstrates the MAX8822 ultra-efficient negative charge-pump LED driver with dual LDOs. The MAX8822 drives up to four white LEDs (WLEDs) for backlighting and contains two 200mA, low-noise, high power-supply-rejection-ratio (PSRR) LDOs to power external camera modules or other loads. The EV kit includes a MAXQ2000 microcontroller circuit that provides the serial-pulse control necessary to adjust WLED brightness and LDO output voltages. Through the MAXQ2000, WLED brightness levels are sequentially incremented/decremented between 0.1mA and 24mA and shut down by pushbutton controls. Sixteen different LDO output-voltage combinations (from off to 3.3V) are selected by DIP-switch positions and latched by a pushbutton. The MAX8822 IC includes soft-start, WLED and LDO short-circuit protection, and thermal shutdown.
Applications
- Cell Phones and Smartphones
- White LED Backlighting
対象となる製品
関連資料
-
MAX8822EVKIT: Evaluation Kit for the MAX8822 Data Sheet (Rev. 0)2008/02/18PDF158K