製品概要

機能と利点

  • Internal 26mΩ RDS(ON) MOSFETs
  • Guaranteed 8A Output Current
  • Adjustable Over-Current Protection, 6A to 12A
  • ±1% Output Accuracy Over Load, Line, and Temperature
  • Operates from 4.5V to 14V Supply
  • Adjustable Output from 0.6V to 0.85 x VIN
  • Soft-Start Reduces Inrush Supply Current
  • 250kHz to 1.2MHz Adjustable Switching or SYNC Input
  • Compatible with Ceramic, Polymer, and Electrolytic Output Capacitors
  • SYNCOUT Synchronizes 2nd Regulator 180° Out-of-Phase
  • 36-Pin 6mm x 6mm TQFN Package

製品概要

The MAX8654 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the capabilities of the MAX8654 integrated 8A step-down regulator. The EV kit generates a 3.3V output voltage at load currents up to 8A from a 4.5V to 14V input voltage range. The MAX8654 switches at 500kHz and provides over 93.4% efficiency with the supplied components.

Applications

  • DDR Memory
  • Graphic Cards
  • Network-Power Supplies
  • POL Power Supplies
  • RAID Power Supplies
  • Servers

対象となる製品