製品概要

機能と利点

  • MAX8648 EV Kit Powers Up to Six WLEDs or One RGB LED Module
  • Adaptive Current Regulators
  • 24mA to 0.1mA Dimming Range
    • Serial-Pulse Dimming Logic (MAX8648)
    • I²C Interface (MAX8647)
  • 2% (Max) Accuracy ±0.4% (Typ) Current Matching
  • Low 70µA Quiescent Current
  • Low 1µA Shutdown Current
  • Thermal TA Derating Function
  • 2.7V to 5.5V Supply Voltage Range
  • 16-Pin, 3mm x 3mm Thin QFN IC Package
  • Fully Assembled and Tested

製品概要

The MAX8648 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) for evaluating the ultra-efficient charge pump for six white/RGB LEDs in a 3mm x 3mm thin QFN IC package. This MAX8648 EV kit drives six white LEDs (WLEDs) or one RGB LED module. The EV kit includes three pulse generators that are used for testing the single-wire, serial-pulse dimming of the MAX8648 IC.

The MAX8648 EV kit can also evaluate the MAX8647 when using the Maxim CMAXQUSB+ command module. To evaluate the MAX8647, order the MAX8648 EV kit, the CMAXQUSB+ command module, and a free sample of the MAX8647ETE+. The CMAXQUSB+ command module is required for SMBus™ control of the MAX8647. The MAX8647 evaluation software can be downloaded from the Maxim website at www.maximintegrated.com/evkitsoftware.

Applications

  • Camera Flash or RGB Indicators
  • Cellular Phones and Smartphones
  • PDAs, Digital Cameras, and Camcorders
  • White LED Backlighting, Single or Dual Display
  • Wide-Gamut RGB LED Display Backlighting

ツールおよびシミュレーション

ソフトウェア開発