製品概要

機能と利点

  • Integrated 0.25Ω Bypass PFET
  • Externally Fixed 1.25V Output Voltage
  • 600mA Output Current
  • Adjustable Output Voltages (1.25V to 2.5V)
  • 2.6V to 5.5V Input Voltage Range
  • Low 0.1µA (typ) Quiescent Current in Shutdown Mode
  • Evaluates MAX8500/MAX8503 Converters (Adjustable Output 0.4V to VIN)
  • Surface-Mount Construction
  • Fully Assembled and Tested

製品概要

アプリケーション

  • NCDMA/WCDMA携帯電話
  • ワイヤレスPDAおよびモデム