製品概要
機能と利点
- Proven PC Board Layout
- Complete Evaluation System
- Convenient On-Board Test Points
- Fully Assembled and Tested
- Multiplexed 4 x 8 RGB (96 LEDs Total) 20mA LED Matrix
製品概要
The MAX6972 evaluation kit (EV kit) is an assembled and tested circuit board that demonstrates the MAX6972/MAX6973 precision current-sinking, 16-output PWM LED drivers. The MAX6972/MAX6973 functionality can be evaluated using the MAX6972 EV kit. The MAX6973 has 14-bit individual PWM and 5-bit global PWM, while the MAX6972 has 12-bit individual PWM and 7-bit global PWM. The evaluation kit comes with a MAX6972ATJ+ installed. The Windows® 98/2000/XP software supports only the MAX6972.
Applications
- Graphic Panels
- LED Message Boards
- LED Video Display Panels
- Signs
- Variable Message Signs (VMS)
関連資料
-
MAX6972EVKIT: MAX6972 Evaluation Kit Data Sheet (Rev. 0)2006/05/23PDF517K