製品概要
機能と利点
- Windows 2000/XP/Vista (32-Bit)-Compatible Software
- USB-PC Connection (Cable Included)
- USB Powered
- Optional External LED Supply Voltage
- Lead-Free and RoHS-Compliant
- Serial-Interface Terminals
- Proven PCB Layout
- Fully Assembled and Tested
製品概要
The MAX6971 evaluation kit (EV kit) provides a proven design to evaluate the MAX6971 16-port, constant-current LED driver. The EV kit also includes Windows 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX6971.
The MAX6971 EV kit printed-circuit board (PCB) comes with a MAX6971AUG+ installed.
Applications
- Architectural Lighting
- Gaming Features
- Marquee Displays
- Point-of-Order Signs
- Traffic Signs
- Variable Message Signs
対象となる製品
関連資料
-
MAX6971EVKIT: Evaluation Kit for the MAX6971 Data Sheet (Rev. 0)2007/12/07PDF286K