製品概要
機能と利点
- Quick Dynamic Performance Evaluation
- LVDS-Compatible Data Inputs
- SMA Coaxial Connectors for Clock Input and Analog Output
- 50Ω Matched Clock Input and Analog Output Signal Lines
- Single-Ended to Differential Clock-Signal Conversion Circuitry
- Differential Current Output to Single-Ended Voltage Signal Output Conversion Circuitry
- Full-Scale Current Output Configured for 20mA
- External 1.25V Reference Source Available
- Fully Assembled and Tested
製品概要
アプリケーション
- 自動試験装置(ATE)
- 基地局:シングル/マルチキャリアUMTS、CDMA、GSM
- 通信:LMDS、MMDS、ポイント間マイクロ波
- デジタル信号合成
- 計測
関連資料
-
3891: MAX5886、MAX5887、およびMAX5888の評価キット Data Sheet1900/01/01PDF747K