製品概要

機能と利点

  • High-Efficiency Solution
    • Up to 97% Peak
    • Up to 87% at Full Load
    • Up to 96% Light-Load Efficiency at 1A with DCM Enabled
  • Inductor Valley Current Limit is Configured to 16A (R_SEL = R1 = 6.04kΩ)
  • Programmable Switching Frequency from 400kHz to 900kHz
  • Programmable Positive and Negative OCP Limit
  • Programmable Reference Voltage with External Input Option
  • Fast Transient Response with Quick PWM™ Architecture
  • Differential Remote Sense with Open-Circuit Detection
  • Percentage-Based Output Power Good and OVP
  • Open-Drain Status Indicator (STAT) Pin
  • Input Undervoltage and Overvoltage Lockout
  • Adaptive Dead Time Control
  • Integrated Boost Switch
  • 27-Bump WLCSP (2.2mm x 3.8mm) Footprint
  • Operation Using Ceramic Input and Output Capacitors

製品概要

アプリケーション

  • DDRメモリ – VDDQ、VPP、およびVTT
  • GPUコア電源
  • I/Oおよびチップセット電源
  • ポイントオブロード(POL)アプリケーション
  • サーバ/マイクロサーバ

対象となる製品