製品概要
機能と利点
- Easy Evaluation of the MAX31331
- +1.1V to +5.5V Single-Supply Operation
- Proven PCB Layout
- Fully Assembled and Tested
製品概要
The MAX31331 shield evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the MAX31331, an ultra-low power, low-cost, real-time clock (RTC) with I2C interface and power management. The shield operates from a single supply (either from USB or external power supply) and the onboard crystal provides a 32.768 kHz clock signal. This device is accessed through an I2C serial interface provided by a MAX32625PICO board connected to a PC by a USB port.
The MAX31331 shield EV kit provides the hardware and software graphic user interface (GUI) necessary to evaluate the MAX31331. The kit includes an installed MAX31331. It connects to the PC through a MAX32625 PICO board and a micro-USB cable.
Applications
- Medical
- Wearables
- Portable Instruments
- Telematics
- Industrial
- IoT
関連資料
-
MAX31331SHLD: Evaluation Kit for the MAX31331 Data Sheet (Rev. 1)2024/09/19PDF963 K
-
MAX31331SHLD ODB Files - Design Files2022/10/10ZIP2M