製品概要

機能と利点

  • Easy Evaluation of the MAX22005
  • Configurable as 8 Single-Ended Analog Voltage Inputs, 4 Single-Ended Analog Current Inputs, 4 Differential Analog Voltage Inputs, 4 Multifunctional (Universal) Analog Inputs, or Combinations Thereof
  • Analog Input Voltage Range: ±12.5V
  • Analog Input Current Range: ±25mA
  • ±1.5kV Input Surge Protection
  • Works with the USB2PMB2# Adapter and Munich GUI Software
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

製品概要

The MAX22005PMB# (peripheral module board) provides a Pmod™-compatible hardware solution to evaluate the MAX22005 Twelve-Channel Configurable Industrial Analog Input. Refer to the MAX22005 IC data sheet for more details on the operation of the IC and its register map.

The MAX22005PMB# is most easily evaluated by configuring four universal analog inputs with the Munich GUI software through the USB2PMB2# adapter board. Alternatively, any SPI-compatible microcontroller, adapter board, or FPGA can be used along with a custom driver to evaluate the board.

The PCB dimension is just 99mm long x 23mm wide, with the width determined by the size of the terminal block.

Note the module provides a subset of the MAX22005 features. For greater flexibility, refer to the MAX22005 Evaluation Kit.

Applications

  • Programmable Logic Controllers (PLC)
  • Programmable Automation Controllers (PAC)
  • Distributed Control Systems (DCS)

ツールおよびシミュレーション

ソフトウェア開発