製品概要
機能と利点
- Current-Regulated Charge Pump
- 60mA Output Current
- No Inductor Required
- 750kHz Operation Minimizes Input Ripple
- Uses Small Ceramic Capacitors
- Load Disconnected in Shutdown
- 1µA Shutdown Current
- Small 10-Pin µMAX® Package
- Fully Assembled and Tested
製品概要
The MAX1910 evaluation kit (EV kit) is a fully assembled and tested circuit board containing a complete circuit driving four parallel white LEDs. The circuit operates from a 2.7V to 5.3V input supply. A MAX1910 comes installed on the board, but the EV kit can also be used to evaluate the MAX1912.
Applications
- Backup Battery Boost Converters
- Cell Phones
- Digital Still Cameras
- MP3 Players
- PDAs
- White LED Backlighting
関連資料
-
MAX1910EVKIT: Evaluation Kit for the MAX1910, MAX1912 Data Sheet (Rev. 1)2007/12/21PDF85K