製品概要
機能と利点
- 3V to 26V Input Range
- Drives Six Strings of 10 WLEDs
- Full-Scale LED Current Adjustable from 10mA to 45mA
- Adjustable Switching Frequency of 500kHz or 1MHz
- Proven PCB Layout
- Fully Assembled and Tested
製品概要
The MAX17129 evaluation kit (EV kit) provides a proven design to evaluate the MAX17129 high-efficiency driver for white light-emitting diodes (WLEDs). The EV kit utilizes a step-up DC-DC converter to generate the voltage required to drive up to six strings of 10 surface-mount WLEDs. The EV kit uses a 3V to 26V input supply and can be configured to provide an adjustable 10mA to 45mA full-scale LED current.
Installed on the EV kit is the MAX17129ETE+. Contact the factory for free samples of the pin-compatible MAX17149ETE+.
Applications
- Automotive Systems
- Handy Terminals
- Notebook, Subnotebook, and Tablet Computer Displays
関連資料
-
MAX17129EVKIT: Evaluation Kit for the MAX17129 and MAX17149 Data Sheet (Rev. 0)2011/03/25PDF993K