製品概要
機能と利点
- Input Voltage Ranges
- 9V AC to 13.2V AC from AC Source or Magnetic Transformers
- 9V DC to 18V DC
- Output of Several Electronic Transformers
- Drives 3 to 5 Series HBLEDs
- 36V Overvoltage Protection
- 5.5W Output Power
- Demonstrates IC Power-Factor Correction
- Proven PCB Layout
- Fully Assembled and Tested
製品概要
The MAX16840 evaluation kit (EV kit) demonstrates the MAX16840 HBLED driver IC used for solid-state lighting (SSL) applications. The EV kit is configured in a buck-boost topology providing an output power of 5.5W for 3 to 5 LEDs. The IC is designed for standard multifaceted-reflector (MR) applications. The EV kit's typical input power is 6.7W at 12V AC and features a power-factor correction of 0.9 (typ).
The EV kit is a fully assembled and tested surface-mount PCB designed and optimized to accommodate an MR16 application form factor. The EV kit is dimmable with some electronic transformers and trailing-edge dimmer combination and some magnetic transformers and leading-edge dimmer combination.
Applications
- MR16 and Other 12V AC or DC Input LED Lighting Applications
対象となる製品
関連資料
-
MAX16840EVKIT: Evaluation Kit for the MAX16840 Data Sheet (Rev. 0)2011/07/14PDF921K
-
MAX16840EVKIT Gerber File - Design Files2023/10/03ZIP186K