製品概要
機能と利点
- 6.5V to 40V Supply Voltage Range
- Selectable 150mA, 250mA, or 350mA Output Current
- 5V-Regulated Output
- PWM Dimming Control
- Package Dissipates Up to 2.666W at TA = +70°C
- Lead-Free and RoHS compliant
- Fully Assembled and Tested
製品概要
The MAX16803 evaluation kit (EV kit) demonstrates a current-controlled, high-output-current LED driver based on the MAX16803 current regulator. The EV kit is capable of supplying regulated output currents of up to 350mA, can run at supply voltages between 6.5V and 40V, and can operate at temperatures ranging from -40°C to +125°C.
The MAX16803 EV kit features a PWM dimming control, user-selectable three-level output current setting, and a 5V-regulated output, which can supply up to 4mA of output current. The MAX16803 EV kit is a fully assembled and tested board.
Applications
- Automotive Exterior: Rear Combination Lights (RCL)
- Automotive Interior: Map, Courtesy, and Cluster Lighting
- Emergency Vehicle Warning Lights
- General Lighting
- Navigation and Marine Indicators
- Signage, Gasoline Canopies, Beacons
対象となる製品
関連資料
-
MAX16803EVKIT: Evaluation Kit for the MAX16803 Data Sheet (Rev. 1)2009/01/05PDF177K